text.skipToContent text.skipToNavigation

Catalog No. : 680F

Description:  2inch CAST CVR, GRAY IRON, FORM 8

UPC: 786210164915

2 Inch Gray Iron Form 8 Replacement Cast Cover
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit fitting body

Special Features

Form 8 Replacement Covers & Gaskets

Application

For Use with Form 8 Conduit Body

Specifications

Form

Form 8

Material

Gray Iron

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E2969

Dimensions

Hub Size

2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here