text.skipToContent text.skipToNavigation

Catalog No. : 68-HP-DI

Description:  68-HP DEVICE PLATE INSERT - DUPLEX

UPC: 785991056693

Rectangular Insert, Duplex Receptacle, Black Polycarbonate, For Flush Service Round Floor Box, 140 Cubic Inches, Opening Diameter 5-31/32 Inches, Base Diameter 8-1/8 Inches, Depth 6 Inches, 1 Inch and 1-1/2 Inch Conduit Hubs, Non-Metallic, Minimum Concrete Depth Flush 4 Inches Furniture Feed 3-1/2 Inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Floor boxes

Application

For use with 68-HP series

Specifications

Material

Non-metallic

Knockouts

Yes

Classifications

Brand Name

Steel City

Standard

UL E11461
UL E11461

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Click here