text.skipToContent text.skipToNavigation

Catalog No. : 676-TB

Description:  3/4 INCH ERICKSON COUPLING

UPC: 786210357379

3/4 Inch Erickson Coupling, Malleable Iron with Steel and Malleable Iron Ring for Use with Rigid/IMC Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • To Connect Threaded Metal Conduit to a Threadless Opening in a Box or Enclosure

Descriptors

Category

Electrical conduit coupling

Special Features

Free Fitting Threads Ensure Easy Assembly

Application

To Couple and Effectively Bond Threaded Ends of Rigid Metal Conduit/Intermediate Conduit Where Neither Length of Conduit Can Be Rotated

Specifications

Material

Malleable Iron

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E23018, CSA

Dimensions

Trade Size

3/4 in

Outside Diameter

1-9/16 in

Length

1-13/32 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here