text.skipToContent text.skipToNavigation

Catalog No. : 675TPK-N2380

Description:  CABLE SIZING KIT-STICK OP

UPC: 783786362974

Cable Sizing Kit, Stick-Op, Copper Compression Lug. Cable Insulation Diameter 1.515 inch to 1.780 inch. Conductor Size AWG or kcmil, Compressed Stranded 700/750 /Compacted Solid 900.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

15 kV

Specifications

Material

Copper

Temperature Rating

-40 to +65 C

Connection

Compression

Classifications

Brand Name

ELASTIMOLD