text.skipToContent text.skipToNavigation

Catalog No. : 675TPK-L2330

Description:  CABLE SIZING KIT-STICK OP

UPC: 783786362981

Cable Sizing Kit, Stick-Op, Copper Compression Lug. Cable Insulation Diameter 1.180 inch to 1.465 inch. Conductor Size AWG or kcmil, Compressed Stranded 500 /Compacted Solid 600 /mmSquared Compact 250/300.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

15 kV

Specifications

Material

Copper

Temperature Rating

-40 to +65 C

Connection

Compression

Classifications

Brand Name

ELASTIMOLD