text.skipToContent text.skipToNavigation

Alternate Catalog No. : 675-7 TIN

Catalog No. : 675-7TIN

Description:  STUD-APPARATUS BSHG CU

UPC: 783786109159

Copper Tin Plated Stud, 4-9/64 inch long with 5/8-11 UNC-2A Threads on both ends. Center section not threaded.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

400 Amps

Specifications

Material

Copper

Temperature Rating

-40 to +65 C

Connection

Threaded

Classifications

Brand Name

ELASTIMOLD