text.skipToContent text.skipToNavigation

Catalog No. : 675-53547

Description:  TERMINAL,UNINSULATED

UPC: 786210648750

Non-Insulated Copper Ring Terminal - L-80 Navy Tongue Shape, Bolt Hole #8, Wire Range Navy 14
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical terminals

Specifications

Material

Copper

Classifications

Brand Name

Sta-Kon

Dimensions

Wire Size

8 Navy

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Ring shape

Insulation

None

Reel packaging

N

Material

Copper

Stud size (imperial)

8