text.skipToContent text.skipToNavigation

Catalog No. : 670-41999

Description:  3X3IN SOLID WALL GRY DUCT NO MTGHLS

UPC: 786209874429

Wiring Duct Solid Wall, 3 Inch x 3 Inch, Rigid PVC Gray, (10) 6-Foot Lenghts, No Mounting Holes, No Markings
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wiring duct

Specifications

Material

Rigid PVC

Color

Gray

Classifications

Brand Name

Ty-Duct

Dimensions

Width

3 in , 76.2 mm

Length

6 ft , 1.83 m