Catalog No. : 668S-6AVA
Description: 668S DATA PLATE - 6 AVAYA JACKS
UPC: 785991038637
Descriptors
|
Category |
Floor boxes |
|
Application |
For use with 668 S ultra shallow recessed floor box |
Specifications
|
Material |
Steel |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Application |
Sub-floor outlet box |
|
Number of single openings |
6 |
|
Number of double openings |
0 |
|
Number of triple openings |
0 |
|
Number of CEE-/perilex openings |
0 |
|
Number of square openings |
0 |
|
Number of round openings |
0 |
|
Number of oval openings |
0 |
|
Type of fastening |
Screwing |
|
With label area |
N |
|
Suitable for label area |
N |
|
Colour |
Other |
Documents/Support Tools
|
Sales Drawing |