Catalog No. : 668S-1RP
Description: 668S SINGLE GANG DUPLEX PLATE
UPC: 785991038286
Descriptors
|
Category |
Floor boxes |
|
Application |
For use with 668 S ultra shallow recessed floor box |
Specifications
|
Material |
Steel |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Cover model |
Rectangular |
|
Suitable for wet cleaning |
Y |
|
Suitable for hollow floor |
Y |
|
Material |
Other |
|
With opening carpeting |
N |
|
Min. built-in depth |
95.25 mm |
|
Colour |
Other |
|
Length external dimension |
336.55 mm |
|
Width outside dimension |
107.95 mm |
Documents/Support Tools
|
Sales Drawing |