Catalog No. : 668-TRIM-BLK
Description: 668S TRIM RING - BLACK POWDR COAT
UPC: 785991039573
Trim Ring, Black Powder Coat, For Four Gang Ultra-Shallow Recessed Service Floor Box, 192 Cubic Inches for Device Access and 41/55 Cubic Inches for Device Compartments, Length 13-1/4 Inches, Width 15-1/4 Inches, Depth 2-1/2 Inches, 3/4 Inch Knockouts, Galvanized Steel, Provides High Capacity Power and Data Solution for Shallow Concrete Floors
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Floor boxes |
Application |
For use with 668 S ultra shallow recessed floor box |
Specifications
Material |
Zinc Die Cast |
Knockouts |
Yes |
Classifications
Brand Name |
Steel City |
Standard |
UL E2969 |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000115 Plaster compensation ring
Shape |
Square |
With cover |
N |
Application |
Central installation box/built-in installation box |
Mounting method |
Flush mounted (plaster) |
Extension ring |
N |