text.skipToContent text.skipToNavigation

Catalog No. : 668-CST-BRN

Description:  668S METAL COVER - BROWN POWDR COAT

UPC: 785991039535

Cover for Ultra-Shallow Recessed Service Floor Box, 11.63 Inches Square, .125 Inch Flange, Brown, Die Cast Zinc
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Metallic covers feature durable powder coat paint to match any décor.
  • Heavy duty cord door in the cover latches firmly in the open position to prevent damage to cables.
  • Cover meets UL scrub water exclusion requirements for carpet, tile and wood.

Descriptors

Category

Floor boxes

Special Features

Metallic covers feature durable powder coat paint to match any decor.

Application

For use with 668 S ultra shallow recessed floor box

Specifications

Material

Zinc Die Cast

Knockouts

Yes

Classifications

Brand Name

Steel City

Standard

UL E2969
UL E2969

ETIM EC001906 Mounting cover for underfloor draw-in box

Mounting opening

Square

Cover mounting opening

Y

Floor maintenance

Dry

Material

Other

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Click here