Catalog No. : 668-CST-ALM
Description: 668S METAL COVER - ALUM POWDR COAT
UPC: 785991039559
- Metallic covers feature durable powder coat paint to match any décor.
- Heavy duty cord door in the cover latches firmly in the open position to prevent damage to cables.
- Cover meets UL scrub water exclusion requirements for carpet, tile and wood.
Descriptors
|
Category |
Floor boxes |
|
Special Features |
Metallic covers feature durable powder coat paint to match any decor. |
|
Application |
For use with 668 S ultra shallow recessed floor box |
Specifications
|
Material |
Zinc alloy |
|
Color |
Aluminum |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | LR63683 | 441101 | N/A | 1187380_2019-06-24 | N/A |
| UL | E2969 | N/A | QCIT | N/A | N/A |
Sustainability
| Environmental product declaration |
EPD STEEL CITY BRITISH STANDARDS (BS) BOXES EUC-AMA EPD STEEL CITY UL WELDED BOXES EUC-AMA EPD STEEL CITY BOXES AND DRAW-LINES US |
|
Mounting opening |
Square |
|
Cover mounting opening |
Y |
|
Floor maintenance |
Dry |
|
Material |
Aluminium |