Alternate Catalog No. : 665 WT
Catalog No. : 665WT
Description: WIRE TUNNEL,FLOOR BOX
UPC: 785991618686
Wire Tunnel, Non-Metallic, For Four Gang Recessed Service Floor Box, 126 Cubic Inches for Device Access and 40 Cubic Inches for Device Compartments, Length 12-1/8 Inches, Width 12-1/8 Inches, Depth 3-1/2 Inches, Compartment Size Length 5-3/4 Inches, Width 2-3/4 Inches, Depth 2-1/2 Inches, 3/4 Inch and 1-1/4 Inch Knockouts, Galvanized Steel, Delivers Power, Communications and Data from Standard Conduit with No Exposed Service Fittings and Four Gang Recessed Service Floor Box, 124 Cubic Inches for Device Access and 72/52 Cubic Inches for Device Compartments, Length 12-1/8 Inches, Width 14 Inches, Depth 4-1/2 Inches, Compartment Size Length 5-3/4 Inches Width 3-3/4 and 2-1/4 Inches and Depth 3-3/8 Inches, 3/4 Inch, 1-1/4 Inch, and 2 Inch Knockouts, Cast Iron, For Audio Visual Applications
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Non-metallic material prevents conductor damage
- Use of a unique non-metallic wire tunnel allows the installer to easily partition power, voice and data requirements.
Descriptors
Category |
Floor boxes |
Special Features |
Full width tunnel provides maximum feed-thru capacity |
Application |
For use with 665 series floor boxes |
Specifications
Material |
Non-metallic |
Knockouts |
0 |
Classifications
Brand Name |
Steel City |
Standard |
UL E2969 |
Documents/Support Tools
Sales Drawing |