text.skipToContent text.skipToNavigation

Alternate Catalog No. : 665 BP

Catalog No. : 665BP

Description:  DEV PLT BLANK USE W/ 4GANG BX STL

UPC: 785991618631

Device Plate, Galvanized Steel, Blank, For use with Four Gang Recessed Service Floor Box, 126 Cubic Inches for Device Access and 40 Cubic Inches for Device Compartments, Length 5-3/4 Inches, Width 2-3/4 Inches, Depth 2-1/2 Inches, 3/4 Inch and 1-1/4 Inch Knockouts, Galvanized Steel, Delivers Power, Communications and Data from Standard Conduit with No Exposed Service Fittings
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Floor boxes

Application

For use with 665 series floor boxes

Specifications

Material

Steel

Knockouts

0

Classifications

Brand Name

Steel City

Standard

UL E2969
UL E2969

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Click here