Catalog No. : 665-6RJ
Description: 665 PLATE W/ 6 KEYSTONE RJ OPENINGS
UPC: 785991013726
Descriptors
Category |
Floor boxes |
Application |
For use with 665 series floor boxes |
Specifications
Material |
Steel |
Knockouts |
0 |
Classifications
Brand Name |
Steel City |
Standard |
UL E2969 |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Application |
Sub-floor outlet box |
Number of single openings |
1 |
Number of double openings |
0 |
Number of triple openings |
0 |
Number of CEE-/perilex openings |
0 |
Number of square openings |
0 |
Number of round openings |
0 |
Number of oval openings |
0 |
Type of fastening |
Screwing |
With label area |
N |
Suitable for label area |
N |
Material |
Steel |
Colour |
Other |
Documents/Support Tools
Sales Drawing |