text.skipToContent text.skipToNavigation

Alternate Catalog No. : 664 S RP

Catalog No. : 664SRP

Description:  DPLX RCPT DEV PLT GALVSTL W/90CU BX

UPC: 785991618945

Device Plate, Galvanized Steel, Duplex Receptacle Face, For use with Two Gang Recessed Service Floor Box, 70 Cubic Inches, Length 10-1/4 Inches, Width 4-11/16 Inches, Depth 2-7/8 Inches, 3/4 Inch and 1 Inch Knockouts, Cast Iron, Delivers Power, Communications and Data from Standard Conduit with No Exposed Service Fittings
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Floor boxes

Application

For use with 664 S floor boxes

Specifications

Material

Steel

Knockouts

0

Classifications

Brand Name

Steel City

Standard

UL E2969
UL E2969

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here