Alternate Catalog No. : 664 CI
Catalog No. : 664CI
Description: 2-G RCSD SVC FLR-BX 90CU .75/1IN KO
UPC: 785991618907
Two Gang Recessed Service Floor Box, 90 Cubic Inches, Length 9-15/16 Inches, Width 5-3/32 Inches, Depth 3-3/4 Inches, 3/4 Inch and 1 Inch Conduit Hubs, Cast Iron, Delivers Power, Communications and Data from Standard Conduit with No Exposed Service Fittings
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Carpet covering eliminates unsightly service fittings and metal floor plates
- Power cords & low voltage cables run through retractable exit
- Power and communications/data can be disconnected quickly
- Accepts 2 plates, one duplex plate provided.
- Blank partitions available
Descriptors
|
Category |
Floor boxes |
|
Special Features |
Hinged floor plate is steel reinforced for superior load bearing and provides easy access to devices |
|
Application |
Multiple service floor box that deliver power, communications and data from standard conduit with no exposed service fittings. |
Specifications
|
Material |
Cast Iron |
|
Cubic Capacity |
90 cu in |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441101 | N/A | N/A | N/A |
| CSA | 5043 | 441101 | N/A | N/A | N/A |
| UL | E2969 | N/A | QCIT | N/A | N/A |