Catalog No. : 664-CST-M-BLK
Description: 664 METAL COVER BLACK POWDER COAT
UPC: 785991090284
- Solid aluminum cover with a brushed finish, no plating or paint that can easily be scratched or chipped away by normal floor traffic and cleaning
- Patented hingeless cover design with no flip-up lids, nothing sticks up above floor level while in use
- Simple slide latch provides tool-less access to power and communications outlets
- Durable, heavy-duty design, the highest load ratings in the industry
Descriptors
|
Category |
Electrical box covers |
Specifications
|
Material |
Aluminum |
|
Finish |
Black Powder Coated |
|
Color |
Black |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Steel City |
Dimensions
|
Size |
Length 8.375 Inches, Width 5.5 Inches, Depth 0.845 Inches |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | LR63683 | 441101 | N/A | 1187380_2019-06-24 | N/A |
| UL | E75944 | N/A | RKQX | N/A | N/A |
Sustainability
| Environmental product declaration |
EPD STEEL CITY BRITISH STANDARDS (BS) BOXES EUC-AMA EPD STEEL CITY UL WELDED BOXES EUC-AMA EPD STEEL CITY BOXES AND DRAW-LINES US |
|
Mounting opening |
Rectangular |
|
Cover mounting opening |
Y |
|
Floor maintenance |
Dry |
|
Material |
Aluminium |