Catalog No. : 664-2MAAP
Description: 664 DEV PNL - 2 MAAP PLATES
UPC: 785991049442
Descriptors
Category |
Floor boxes |
Application |
For use with 664 SC and 664 CI floor boxes |
Specifications
Material |
Steel |
Knockouts |
Yes |
Classifications
Brand Name |
Steel City |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Application |
Sub-floor outlet box |
Number of double openings |
0 |
Number of triple openings |
0 |
Number of CEE-/perilex openings |
0 |
Number of square openings |
0 |
Number of round openings |
0 |
Number of oval openings |
0 |
Type of fastening |
Screwing |
With label area |
N |
Suitable for label area |
N |
Colour |
Other |
Documents/Support Tools
Sales Drawing |