Catalog No. : 663-SC
Description: 2-G RCSD SVC FLR-BX 90CU .75/1.25KO
UPC: 785991618808
- Electro-galvanized body and hardware
- Shipped complete with expendable cap to prevent ingress of concrete.
- Blank and duplex face plates can be mounted at either end of the box.
- No exposed fittings
Descriptors
|
Category |
Floor boxes |
|
Special Features |
Stamped steel, concrete tight, semi-adjustable |
|
Application |
Ideal for workstations that require power, communications and data service |
Specifications
|
Material |
Stamped Steel |
|
Cubic Capacity |
90 cu in |
|
Knockouts |
6 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
|
Cover model |
Rectangular |
|
Suitable for wet cleaning |
N |
|
Suitable for hollow floor |
Y |
|
Material |
Other |
|
With opening carpeting |
N |
|
Min. built-in depth |
92.075 mm |
|
Colour |
Other |
|
Length external dimension |
223.8248 mm |
|
Width outside dimension |
119.0498 mm |
Documents/Support Tools
|
Sales Drawing |