text.skipToContent text.skipToNavigation

Catalog No. : 65P

Description:  WIRE CONN AL/CU BROWN

UPC: 67396008805

Made or assembled in Canada. Connectors for all needs. The Marrette line fits every application and includes standard, high-temperature, aluminum- to-copper and vibration-proof connectors. The Marrette wire connectors are 100% Canadian made and come in winged and non-winged versions.

Fixed Spring Twist-On ACS Wire Connector Dark Brown
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.
  • Made of sturdy, thermoplastic valox resin 125 degree C (257 degree F) rated.
  • Large, finely ribbed, "barrel-shaped" cap makes it easier to grip even when hands are greasy or damp.

Descriptors

Category

Twist on wire connector

Specifications

Conductor Range

18-10 AWG

Mounting

Twist-On

Voltage Rating

600 V

Material

Thermoplastic Valox Resin

Color

Dark Brown

Temperature Rating

257 F , 125 C

Classifications

Brand Name

Marrette

Standard

CSA 6591

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 6591 622302 N/A 1392153_2017-01-16 N/A
ETIM EC002319 Wire connector

Colour

Brown

Documents/Support Tools

Sales Drawing

Click here