text.skipToContent text.skipToNavigation

Catalog No. : 655TPK-M0380-S

Description:  CABLE SIZING KIT-STICK OP

UPC: 783786362554

Cable Sizing Kit-stick Op, Aluminum Compression Lug. Cable Insulation Diameter 1.370 inch to 1.630 inch. Conductor Size AWG or kcmil, Compressed Stranded 750 /Compacted. Jacket Seal.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

15 kV

Specifications

Material

Aluminum

Temperature Rating

-40 to +65 C

Connection

Compression

Classifications

Brand Name

ELASTIMOLD