text.skipToContent text.skipToNavigation

Catalog No. : 655TCK-M0380-S

Description:  15-25KV STICK-OP ADAPTER-LUG-SEALIN

UPC: 75114166003

15-25 kV Stick-Op Size Sensitive Kit, Includes Adapter, Aluminum Lug and Cold Shrink Jacket Seal. 700/750 Stranded/Compressed kcmil or 900 Compact/Solid kcmil.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

400 Amps

Specifications

Material

Aluminum

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS RoHS3 Compliant
REACH SVHC REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant