text.skipToContent text.skipToNavigation

Catalog No. : 655TCK-J0300-S

Description:  CABLE SIZING KIT, STICKOP

UPC: 783786675210

600 Amp, 15kV, Deadbreak, Stick-Op Size Sensitive Kit (cable adapter, and threaded Aluminum lug). 200ECS Cold-Shrinkable Jacket Seal Included. Cable Insulation Diameter 0.980 inch to 1.180 inch. Conductor Size AWG or kcmil, Compressed Stranded 350 /Compacted Solid 400 /mmSquared Compact 185.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

400 Amps

Specifications

Material

Aluminum

Temperature Rating

-40 to +65 C

Connection

Threaded

Classifications

Brand Name

ELASTIMOLD