text.skipToContent text.skipToNavigation

Catalog No. : 655TCK-H0280

Description:  STICK-OP ADAPTER & LUG

UPC: 783786518876

600 Amp, 15kV, Deadbreak, Stick-Op Size Sensitive Kit (cable adapter, and threaded Aluminum lug). Cable Insulation Diameter 0.850 inch to 1.050 inch. Conductor Size AWG or kcmil, Compressed Stranded 250 /Compacted Solid 300.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

15 kV, 600 Amps

Specifications

Material

Aluminum

Temperature Rating

-40 to +65 C

Connection

Threaded

Classifications

Brand Name

ELASTIMOLD