text.skipToContent text.skipToNavigation

Catalog No. : 655LK-SBM0380-S

Description:  LINK-STATIONARY BOLT

UPC: 783786649174

Link-Op Elbow Kit with Stationary Bolt, Cable Insulation Diameter 1.370 inch to 1.630 inch. Aluminum Compression Lug. Conductor Size AWG or kcmil, Compressed Stranded 700/750 /Compacted Solid 900. Cold-Shrinkable Jacket Seal Included. 15/25 kV, 600 Amps.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical connector assembly

Special Features

Stationary Bolt. Cold-Shrinkable Jacket Seal Included

Application

15/25 kV, 600 Amps

Specifications

Connection

Compression

Conductor Range

700 to 750 STR/COMPR kcmil , 900 SOL/COMPT kcmil

Material

Housing - EPDM Rubber

Color

Black

Voltage Rating

15/25 kV

Amperage Rating

600 A

Insulation

EPDM Rubber

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD