Catalog No. : 655CA-M
Description: 15/25KV 600A CABLE ADAPT 1.37-1.63
UPC: 783786662838
15/25kV, 600 Amps, Deadbreak Cable Size Adapter. Cable Insulation Diameter 1.370 inch to 1.630 inch. Length 6.38 inch, Diameter 2.14 inch.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Fits Cable Insulation Diameter 1.370 inch to 1.630 inch. |
|
Application |
15/25kV 600 Amps Deadbreak Interface between Cable and Elastimold Accessories and provide Electrical Stress Relief |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
|
Connection |
Slide-On |
Classifications
|
Brand Name |
ELASTIMOLD |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Length 6.44 inch, Diameter 2.14 inch |
Compliance and Certifications
| RoHS | Out of scope of RoHS |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Documents/Support Tools
|
Sales Drawing |