text.skipToContent text.skipToNavigation

Catalog No. : 655CA-E

Description:  15/25KV 600A CABLE ADAPTER .53-.68

UPC: 783786644544

15/25kV, 600 Amps, Deadbreak Cable Size Adapter. Cable Insulation Diameter 0.530 inch to 0.680 inch. Length 6.38 inch, Diameter 2.14 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Special Features

Fits Cable Insulation Diameter 0.530 inch to 0.680 inch.

Application

15/25kV 600 Amps Deadbreak Interface between Cable and Elastimold Accessories and provide Electrical Stress Relief

Specifications

Material

EPDM Rubber

Temperature Rating

-40 to +65 C

Connection

Slide-On

Classifications

Brand Name

ELASTIMOLD

Standard

ANSI/IEEE Standard 386

Dimensions

Size

Length 6.44 inch, Diameter 2.14 inch

Compliance and Certifications

REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here