text.skipToContent text.skipToNavigation

Catalog No. : 655BE

Description:  EXTENDER BUSH 600A DB 15KV

UPC: 783786626045

600 Amp, 15kV, Deadbreak, Bushing Extender Length 8.4 inch, Diameter 3.1 inch, with Tin Plated Aluminum Stud Length 2.215 inch with 5/8-11 UNC-2A Threads on Both Ends.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

15 kV, 600 Amps

Specifications

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD