text.skipToContent text.skipToNavigation

Catalog No. : 655-64

Description:  CETP SNUFFER TUBE

UPC: 783786530151

15/25kV, Contact Assembly for 655CETP (ComboT Elbow Reducing Tap Plug). Length 5.8 inch. Includes Insulator Tube, Star Washer, Tulip Contact, Stop Ring.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

15/25 kV

Specifications

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS Out of scope of RoHS
TSCA TSCA Section 6(h) Compliant