text.skipToContent text.skipToNavigation

Catalog No. : 650SOP

Description:  STAND OFF PLUG

UPC: 783786626557

Stand-Off Plug (Insulated Parking Bushing), Deadbreak, Includes Stand Off Plug with Stainless Steel Mounting Hardware, Lubricant and Instruction Sheets, for 655LR Elbow Connector. Eyebolt, Hex Nut, Welded Bracket. 600 Amps
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Special Features

Stainless Steel Mounting Hardware

Application

Used to Isolate 655LR Elbow Connector

Specifications

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD