text.skipToContent text.skipToNavigation

Catalog No. : 650S-M0380-M0380

Description:  PERMANENT IN-LINE SPLICE

UPC: 783786649402

15kV, Deadbreak, Aluminum Permanent In-Line/Straight Splice, Cable Insulation Diameter M - 1.370-1.630 inch, Conductor Size 380 is 750kcmil Stranded/Compressed. Includes EPDM Rubber 1-Piece Housing for Splice.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

15 kV

Specifications

Material

Aluminum

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD