text.skipToContent text.skipToNavigation

Catalog No. : 650S-L0330-L0330

Description:  STRAIGHT SPLICE

UPC: 783786439065

15kV, Deadbreak, Aluminum Permanent In-Line/Straight Splice, Cable Insulation Diameter L - 1.180-1.465 inch, Conductor Size 330 is 500kcmil Stranded/Compressed. Includes EPDM Rubber 1-Piece Housing for Splice.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

400 Amps

Specifications

Material

Aluminum

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD