text.skipToContent text.skipToNavigation

Catalog No. : 650S-CR-0410

Description:  CONTACT RET RING PREPK 0410

UPC: 783786638604

Aluminum Crimp Connector and Retaining Ring. Connector Length 6.625 inch, Diameter 1.84 inch, Wire Size 1000 kcmil Stranded/Compressed. Dies 302 1 3/4 CSA#34. Oil Stop. Oxide Inhibitor and Capped.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

400 Amps

Specifications

Material

Aluminum

Temperature Rating

-40 to +65 C

Connection

Compression

Classifications

Brand Name

ELASTIMOLD