text.skipToContent text.skipToNavigation

Catalog No. : 650S-CR-0380

Description:  CONTACT RETAINING RING 0380

UPC: 783786645145

Aluminum Crimp Connector and Retaining Ring. Connector Length 6.5 inch, Diameter 1.595 inch, Wire Size 700/750 kcmil Stranded/Compressed or 900 kcmil Compact. Dies 301 1 1/2. Oil Stop. Oxide Inhibitor and Capped.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

400 Amps

Specifications

Material

Aluminum

Temperature Rating

-40 to +65 C

Connection

Compression

Classifications

Brand Name

ELASTIMOLD