text.skipToContent text.skipToNavigation

Catalog No. : 650S-CR-0330

Description:  CONTACT AND SEALING RING KIT 0330

UPC: 783786654062

Aluminum Crimp Connector and Retaining Ring. Connector Length 6.5 inch, Diameter 1.32 inch, Wire Size 500 kcmil Stranded/Compressed or 600 kcmil Compact. Dies 300, 1 5/16H. Oil Stop. Oxide Inhibitor and Capped.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Specifications

Material

Aluminum

Temperature Rating

-40 to +65 C

Connection

Compression

Classifications

Brand Name

ELASTIMOLD

Dimensions

Size

6.5 in