text.skipToContent text.skipToNavigation

Catalog No. : 650S-CR-0300

Description:  CONTACT AND RETAINING RING 0300

UPC: 783786662623

Aluminum Crimp Connector and Retaining Ring. Connector Length 5.25 inch, Diameter .85 inch, Wire Size 350 kcmil Stranded/Compressed or 400 kcmil Compact. Dies 299, 1 1/8-2. Oil Stop. Oxide Inhibitor and Capped.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Specifications

Material

Aluminum

Temperature Rating

-40 to +65 C

Connection

Compression

Classifications

Brand Name

ELASTIMOLD

Dimensions

Size

5.25 in