text.skipToContent text.skipToNavigation

Catalog No. : 650ET

Description:  EXTRACTING TOOL

UPC: 783786654963

15/25/35kV Extraction Tool, required to disassemble Stick-Op loadbreak reducing tap plug from the threaded compression lug and 600 series elbow after the shear-pin is broken during assembly.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Torque tools

Application

Remove Stick-Op Loadbreak Reducing Tap Plug

Specifications

Battery

No

Material

Stainless Steel

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here