text.skipToContent text.skipToNavigation

Catalog No. : 650BA

Description:  BRKT&WELD HOLD DOWN BAIL

UPC: 783786636297

15-25kV 600 Amp Series Bail and Bracket. Stainless Steel. Bail Plate 4.873 inch Wide, Welded Bail Legs are 8.762 inch long. Welded Bracket with Flanges 14 Gage.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

15/25 kV, 600 Amps

Specifications

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here