text.skipToContent text.skipToNavigation

Catalog No. : 650AB

Description:  ALIGNMENT BRACKET

UPC: 783786661855

Link-Op Alignment Bracket, (Retrofit Link-OP only) 15/25/35kV, Includes Link Op (1) Welded Bracket with (2) Welded Clamp Tops and 3/8 inch Stainless Steel Hardware (4) Hex Head Cap Screws, (4) Lock Washers, (4) Hex Nuts.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

15/25 kV

Specifications

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Documents/Support Tools

Sales Drawing

Click here