text.skipToContent text.skipToNavigation

Catalog No. : 650-613

Description:  CAP FOR VOLTAGE SENSOR

UPC: 783786852444

Voltage Sensor Cap, current carrying, greater than 1000 volts. Widest Diameter 3.387 inch, Length 4.125 inch. Material 420MS.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Specifications

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant