text.skipToContent text.skipToNavigation

Catalog No. : 650-547-4

Description:  MPJ SHIELD PLATE

UPC: 783786676965

Bottom Shield Plate for 200A/600A J4 Junctions. Maintain shielding for molded junction, 304 Stainless Steel. 16 inch x 6-3/4 inch x .1094 inch Thick with Notched Corners. Two Rows of Three Slots 1 inch x 9/16 inch wide on 6.5 x 5.5 inch centers.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Specifications

Material

Stainless Steel

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD