text.skipToContent text.skipToNavigation

Catalog No. : 650-40587CF

Description:  CBL TIE DISP CLOTH INC 50 STRP TIES

UPC: 786210314860

Cable Tie Dispenser Olive Canvas Cloth with assortment of 50 each of striped ties
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable ties

Specifications

Material

Canvas

Color

Olive

Classifications

Brand Name

Ty-Rap

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
ETIM EC002225 Tool belt

Material

Other

Number of pockets

1

Documents/Support Tools

Sales Drawing

Click here