text.skipToContent text.skipToNavigation

Catalog No. : 650-40587-1

Description:  CBL TIE DISP VNYL INCL 50 STRP TIES

UPC: 786210066677

Cable tie Dispenser Navy Blue Vinyl with assortment of 50 each of striped ties
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable ties

Specifications

Material

Vinyl

Color

Blue

Tensile Strength

18 pounds , 80 newtons

Classifications

Brand Name

Ty-Rap

ETIM EC002225 Tool belt

Material

Plastic

Number of pockets

1

Documents/Support Tools

Sales Drawing

Click here