text.skipToContent text.skipToNavigation

Catalog No. : 650-402

Description:  BUSHING CONV CONTACT-K655SR-H0270

UPC: 783786021949

Electro Tin Plated Aluminum Bushing Converter Contact for K655SR-H0270, Widest Diameter 2.497 inch, Length 2.435 inch. (1) .640 inch Diameter Hole and (1) .546 inch Diameter Thru C-Sink are to .675 Inch Diameter Near Side.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Specifications

Material

Tinned Aluminum

Classifications

Brand Name

ELASTIMOLD

Dimensions

Size

Length 2.497 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant