text.skipToContent text.skipToNavigation

Catalog No. : 650-401MF

Description:  BOLT FOR K655SR-H0270

UPC: 783786021253

Bolt For K655SE-H0270. Copper Alloy. Protective Cap, Length 1.635 inch, Diameter 3/4 inch. 5/8-11 UNC-2A.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Special Features

5/8-11 UNC-2A

Specifications

Material

Copper Alloy

Classifications

Brand Name

ELASTIMOLD

Dimensions

Size

Length 1.635 in , Diameter 3/4 in