text.skipToContent text.skipToNavigation

Catalog No. : 650-353

Description:  GUIDE PIN/RETROFIT SLEEVE

UPC: 783786113439

Guide Pin with Retrofit Sleeve for 15/16 inch Spade, Pin is 1.875 inch long x .775 inch Diameter, Sleeve is Tin Plated Aluminum Alloy Widest Diameter .91 inch x .478 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Specifications

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant