text.skipToContent text.skipToNavigation

Catalog No. : 650-330

Description:  ADJUSTABLE JCT BRKT

UPC: 783786331185

Adjustable Junction Bracket, Stainless Steel, Length 6-3/4 inch x 2-1/2 inch x 1-14 inch. Four 7/16 inch Holes. Two on same plain, other Two at 15 and 30 degrees from first hole. Two 9/16 inch Diameter Mounting holes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Specifications

Material

Stainless Steel

Classifications

Brand Name

ELASTIMOLD

Dimensions

Size

Length 6-3/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant