text.skipToContent text.skipToNavigation

Catalog No. : 650-278-3

Description:  SHIELD PLATE J4

UPC: 783786363285

Shield Plate, J4, 304 Stainless Steel, 16 inch x 3.5 inch x 16 Gage thick. No Holes.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Specifications

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant